IESNA:LM-63-2002
[TEST]P948225
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15463
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1814.3 2271.7 2685.1 3005.2 3266.2 3413.9 3483.3 3508.1 3633.4 3901.6
4344.6 4904.1 5454.8 5894.6 6279.4 6630.6 6852.5 6909.1 6772.7 6427
5729.4 4523.4 3733.9 3127.3 2476.8 1742.5 1145.4 803 626.6 541.2
490.9 412.7 349.6 121.3 59.1 9.6 0
1814.3 2287.6 2705.1 3030.7 3270.2 3432.2 3515.2 3538.4 3642.1 3884
4293.5 4841.8 5382.2 5837.2 6225.9 6577.1 6840.5 6935.5 6848.5 6555.6
5972.9 4858.6 3884.8 3262.2 2619.7 1899.7 1249.2 842.9 646.5 560.3
495.7 419.1 352.8 150.1 63.1 12 0
1814.3 2267.7 2677.1 3006 3262.2 3448.2 3551.2 3595.1 3676.5 3893.6
4242.4 4729.3 5248.1 5705.5 6075 6370.4 6647.3 6782.2 6747.9 6514
6045.5 5280 4208.9 3461.8 2824 2126.4 1420 943.5 697.6 579.5
511.6 445.4 381.5 291.3 148.5 17.6 0
1814.3 2267.7 2665.2 2993.2 3267 3476.9 3617.4 3690.8 3767.5 3935.1
4194.5 4572 5020.6 5450.9 5797.3 6081.4 6320.1 6513.2 6565.1 6488.5
6206.7 5683.9 4949.6 4080.4 3262.2 2535.1 1772.8 1135 774.2 589.1
508.4 441.4 376.7 300.1 210.7 82.2 0
1814.3 2200.6 2586.1 2923 3211.9 3467.3 3670.9 3805.8 3892 4024.5
4240 4517 4875.4 5240.1 5568.2 5850.7 6080.6 6285 6430.2 6469.3
6391.9 6154.1 5692.7 4995.1 4180.1 3347.6 2494.3 1644.3 1032.9 692.8
528.4 469.3 407.9 311.3 209.9 65.5 0
1814.3 2165.5 2513.5 2841.6 3144.9 3425.8 3681.3 3883.2 4020.5 4149
4310.2 4541.7 4809.9 5128.4 5449.3 5768.5 6039.9 6252.2 6412.7 6545.2
6648.1 6613.8 6469.3 6141.3 5574.6 4840.2 3896 2987.6 2009 1240.4
804.6 550 398.3 241.1 121.3 31.9 0
1814.3 2098.4 2401 2709.9 3010 3304.5 3588.7 3841.7 4051.6 4220
4390.9 4577.6 4782.8 5038.2 5331.1 5663.2 6004.8 6334.5 6626.6 6883.6
7117.5 7374.5 7490.2 7562.1 7546.1 7220.4 6598.7 5608.1 4297.5 2911
1680.2 872.4 445.4 257 125.3 43.1 0
1814.3 2047.4 2290 2555 2829.6 3089 3367.6 3638.2 3898.4 4128.2
4358.1 4571.2 4764.4 4972.7 5191.4 5426.1 5698.3 6006.4 6343.2 6700.8
7091.1 7651.5 8104 8380.2 8694.7 8922.2 8951.7 8646 7851 6564.3
4782.8 3086.6 1573.2 641.7 229.1 44.7 0
1814.3 1955.6 2126.4 2324.3 2541.4 2771.3 3005.2 3236.7 3465.7 3701.2
3947.9 4176.1 4424.4 4683.8 4953.6 5224.2 5524.3 5861.1 6233.9 6656.1
7149.4 7897.3 8639.6 9148.1 9797 10560.9 11378.2 11923.4 11806.9 10709.3
8449.7 5478 2323.5 709.6 223.5 46.3 0
1814.3 1939.6 2109.6 2291.6 2496.7 2713.9 2935.7 3156.8 3375.6 3597.5
3816.2 4042.8 4282.3 4541.7 4809.9 5088.5 5398.2 5740.6 6123.7 6560.3
7052.8 7844.6 8592.5 9143.3 9836.9 10669.4 11561.8 12130.1 12022.4 10855.4
8399.4 5136.4 1968.3 543.6 175.6 39.9 0
1814.3 1878.9 1966.7 2084.9 2227.8 2383.4 2540.6 2705.9 2876.7 3049.1
3223.1 3402.7 3583.9 3775.4 3981.4 4199.3 4438.7 4710.1 5037.4 5410.9
5865.9 6589.1 7137.4 7678.6 8338.7 9132.9 9878.4 10201.7 9864.1 8576.6
6331.3 3524 1016.1 213.1 71 16 0
1814.3 1834.2 1883.7 1954.8 2052.9 2159.1 2274.8 2393.8 2514.3 2642.8
2768.1 2888.7 3013.2 3136.9 3267.8 3405.9 3551.2 3727.6 3931.9 4196.9
4580 5055.7 5379.8 5742.2 6175.6 6648.1 6970.6 6858.1 6294.5 5237.7
3782.6 1935.6 631.4 188.4 64.7 15.2 0
1814.3 1794.3 1801.5 1834.2 1887.7 1942.8 2015.4 2087.3 2158.3 2232.5
2297.2 2355.5 2404.2 2448.9 2480 2499.9 2519.9 2533.5 2555.8 2607.7
2732.2 2805.6 2819.2 2846.4 2888.7 2927 2822.4 2491.2 2018.6 1495.8
1016.9 576.3 288.9 122.1 59.1 20.8 0
1814.3 1710.5 1649.1 1617.1 1613.9 1626.7 1648.3 1672.2 1689 1699.4
1698.6 1678.6 1647.5 1603.6 1545.3 1474.3 1388.9 1300.3 1218.8 1143
1064.8 995.3 937.1 889.2 847.7 805.4 752.7 681.7 583.5 451.8
328.9 241.9 167.6 107.8 61.5 17.6 0
1814.3 1633.1 1520.6 1471.1 1459.1 1469.5 1491.8 1515.8 1527.7 1524.5
1507.8 1478.3 1435.1 1381.7 1319.4 1255.6 1189.3 1123.1 1057.6 985.8
913.1 847.7 799.8 771.1 759.9 761.5 759.9 737.5 682.5 590.7
449.4 309.7 217.1 142.9 71 16 0
1814.3 1572.4 1436.7 1383.3 1385.7 1416 1449.5 1471.1 1472.7 1458.3
1430.4 1390.5 1343.4 1289.1 1231.6 1174.9 1115.1 1052 987.4 927.5
882 842.9 816.6 799.8 785.4 768.7 742.3 715.2 681.7 628.2
546.8 429.4 281.8 155.6 74.2 16 0
1814.3 1514.2 1374.5 1338.6 1360.9 1402.4 1435.1 1451.1 1444.7 1420
1381.7 1336.2 1283.5 1231.6 1176.5 1123.1 1086.3 1042.4 987.4 943.5
913.9 874.8 813.4 764.7 732.7 701.6 669.7 637.8 609 582.7
551.6 501.3 410.3 314.5 184.4 44.7 0
1814.3 1481.4 1341.8 1321.8 1360.1 1400 1432.8 1442.3 1427.2 1388.1
1341 1287.5 1230 1178.9 1135 1110.3 1080.8 1050.4 1020.9 955.4
897.2 850.9 804.6 761.5 716.8 677.7 639.4 604.2 567.5 525.2
483.7 446.2 391.1 337.6 236.3 91.8 0
1814.3 1453.5 1321 1318.6 1360.9 1399.2 1428 1431.2 1408 1365.7
1312.2 1253.2 1200.5 1151.8 1119.1 1091.1 1055.2 1006.5 963.4 911.5
871.6 826.9 783 743.1 709.6 675.3 638.6 601 557.1 508.4
455 407.9 347.2 262.6 174 72.6 0
1814.3 1437.5 1310.6 1317.8 1364.1 1401.6 1427.2 1422.4 1392.8 1342.6
1280.3 1222 1172.5 1135 1117.5 1075.2 1009.7 933.9 903.6 878
832.5 797.4 767.1 722.4 688.8 662.5 628.2 587.5 538.8 485.3
427 401.5 345.6 225.9 164.4 100.6 0
1814.3 1434.4 1304.2 1318.6 1364.9 1403.2 1426.4 1420 1384.1 1327.4
1264.3 1206.9 1158.2 1135 1107.9 1054.4 958.6 895.6 879.6 848.5
808.6 765.5 724.8 693.6 674.5 657.7 626.6 588.3 542 488.5
431.8 446.2 356 237.9 181.2 67 0
1814.3 1434.4 1303.4 1321 1365.7 1404 1425.6 1422.4 1387.3 1328.2
1264.3 1206.1 1157.4 1135.8 1105.5 1051.2 951.4 896.4 883.6 847.7
806.2 759.1 725.6 684.1 678.5 657.7 625.8 588.3 545.2 487.7
433.4 439.8 305.7 245.8 178.8 64.7 0
